LavEx
LavEx™ Floor Mounted Concealed Arm Lavatory Carrier
Series LavEx™ Floor Mounted Extended Lavatory Carriers are the epoxy coated, floor mounted, concealed arm lavatory carriers that provide structural support for commercial applications such as off-the-floor lavatories, service sinks, and more. These carriers have heavy gauge steel uprights with welded feet for weight bearing installed sinks. A steel cross plate with integral mounting brackets and adjustable cast iron concealed arms, mounting clips, leveling screws and basin locking device provide secure mounting of multiple manufacturers wash basins.
Available in double, triple and quadruple sink models: TCA-411-2, TCA-411-3, and TCA-411-4.
Features
- Available in 2, 3, or 4 wash basin designs for easy mounting of multiple sinks
- Epoxy coated, floor mounted transferring the weight and load to the floor
- Heavy gauge steel offset uprights with welded feet and steel cross plate for secure support
- Concealed arm track and adjustable arm brackets, mounting clips, and leveling screws help ensure true fit and refined appearance
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LavEx
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.